SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The MCASP can generate one DMA request to the DMA controller to transmit (MCASP[0-2]_XMIT_DMA_EVT) or receive (MCASP[0-2]_REC_DMA_EVT) data. A DMA request to transmit data is generated if the MCASP_XEVTCTL[0] XDATDMA bit is cleared. A DMA request to receive data is generated if the MCASP_PIDTCTL[0] RDATDMA bit is cleared.