SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
CRC generate several types of interrupts per channel. Associated with each interrupt there is a interrupt enable bit (see MCRC64_0_CRC_INTS). No interrupt is generated in Full-CPU mode.
CRC Mode | Compression Complete | CRC Fail | Overrun | Underrun | Timeout |
---|---|---|---|---|---|
AUTO | No | Yes | Yes | Yes | Yes |
Semi-CPU | Yes | No | Yes | No | Yes |
Full-CPU | No | No | No | No | No |