SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Table 12-81 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
---|---|---|---|
Yes | See Figure 12-83 | See Figure 12-85 | See Figure 12-86 |
No | See Figure 12-84 | See Figure 12-85 | See Figure 12-87 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.