SPRUIW7A October 2020 – February 2022
The Common processor board includes an Expansion connector of 171446-1109 with 5mm mating height allowing ENET expansion board (Quad-Port Ethernet Expansion) to be stacked on Top side of the processor board.
This section provides an overview of the different interfaces and circuits on the Quad port Ethernet Expansion Board.