SPRUIW7A October 2020 – February 2022
Common Processor board have a 2.54 mm Dual row 10 Pin Receptacle Mfr. Part# 2214BR‐10G.
I2C0 Port of J7200 SoC and Reset from GPIO Expander is terminated to this connector. 3.3 V supply is provided to the connector J9.
Detailed signal and pin description are given in Table 4-23.
Pin No. | Signal | Description |
---|---|---|
1 | I2C0_SCL | I2C slave interface, clock connection |
3 | I2C0_SDA | I2C slave interface, data connection |
8 | APPLE_AUTH_RSTz | Reset, Active low |
5 | VSYS_IO_3V3 | Power 3.3V |
2 | DGND | Ground |
4,6,7,9,10 | NC | Not Connected |