SPRUIW7A October 2020 – February 2022
The EVM includes RGMII connection between DP83867ERGZT Gigabit Ethernet PHY and the MCU domain network subsystem (NSS) of the Processor. RJ45 connector (J35) with Integrated magnetics LPJG163144NL is used.
A reference clock of 25 Mhz will be generated onboard using a crystal to DP83867ERGZT.
The EVM is configured to 3.3 V IO supply for MCU RGMII PHY IO signals by default.