SPRUIW7A October 2020 – February 2022
The boot mode for the processor is determined by a bank of DIP switches (SW8, SW9). All of the boot mode pins have week pull down resistors and a switch capable of connecting to a strong pull up resistor as shown in Figure 3-7. Note that the OFF setting provides a low logic level (‘0’) and an ON setting provides a high logic level (‘1’).
Table 3-7 and Table 3-8 provide the switch map to the boot mode functions. For specific settings for each boot interface, see the DRA821 Technical Reference Manual (SPRUIU2). The selectable boot interfaces supported on the EVM include: Octal-SPI, HyperFlash, SD-Card, eMMC, PCIe (as endpoint), CPSW, USB, UART, and EERPOM.
Wakeup Boot Pin Map | ||||||||
---|---|---|---|---|---|---|---|---|
0:1 (Fixed to ‘00’) |
2 (SW9.1= OFF) |
3 |
4 (SW9.3) |
5 (SW9.4) |
6 (SW9.5) |
7 (SW9.6) |
8 (SW9.7) |
9 (SW9.8) |
PLL Configuration (Fixed to 19.2 MHz) | Primary Boot Mode A | MCU Only | Rsvd | Rsvd (not for boot use) |
Main Boot Mode Pin Map | |||||||
---|---|---|---|---|---|---|---|
0 (SW8.1) |
1 (SW8.2) |
2 (SW8.3) |
(SW8.4 | 4 (SW8.5) |
5 (SW8.6) |
6 (SW8.7) |
7 (SW8.8) |
Primary Boot Mode B | Backup Boot Mode | Primary Boot Mode Config | Backup Boot Mode Config |
Below are a few common examples for EVM boot mode configuration. For the latest settings, it is still recommended to refer to the TRM.
WKUP Bootmode | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
---|---|---|---|---|---|---|---|---|
DIP SW9 | (SW9.1) | (SW9.2) | (SW9.3) | (SW9.4) | (SW9.5) | (SW9.6) | (SW9.7) | (SW9.8) |
SD Boot (Default) | OFF | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
eMMC | OFF | ON | OFF | OFF | OFF | OFF | OFF | OFF |
OSPI | OFF | ON | OFF | OFF | OFF | OFF | OFF | OFF |
UART | OFF | ON | ON | ON | OFF | OFF | OFF | OFF |
USB | OFF | OFF | ON | OFF | OFF | OFF | OFF | OFF |
No Boot | OFF | ON | ON | ON | OFF | OFF | OFF | OFF |
Main Bootmode | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|---|
DIP SW8 | (SW8.1) | (SW8.2) | (SW8.3) | (SW8.4) | (SW8.5) | (SW8.6) | (SW8.7) | (SW8.8) |
SD Boot (Default) | ON | OFF | OFF | OFF | OFF | OFF | ON | OFF |
eMMC | ON | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
OSPI | OFF | OFF | OFF | OFF | OFF | ON | ON | OFF |
UART | OFF | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
USB | ON | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
No Boot | ON | OFF | OFF | OFF | ON | OFF | OFF | OFF |