SPRUIW7A October 2020 – February 2022
A 16GB, V5.1 compliant eMMC Flash memory Mfr. Part# MTFC16GAPALBH-AAT ES is interfaced to MMC0 port of the J7200 SoC. The flash is connected to 8 bits of the MMC0 interface supporting HS400 double data rates up to 200 MHz. External pull up resistors 49.9K are provided on DATA [7:0], CMD and Reset signals. The pull-down resistor is provided on the data strobe signal to prevent bus floating.