SPRUIW8 November 2020
The F28002x LaunchPad includes a connector for a CAN network through J14. GPIO32 and GPIO33 are routed from the F280025CPNS to J14 through the on-board CAN Transceiver. Switch S4 is used to route GPIO32 and GPIO33 to either the CAN transceiver and connector or the boosterpack headers, see Section 3.3.4.