SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The width of the first pulse can be programmed to any of 16 possible pulse width values. The width or period of the first pulse is given by:
Where TEPWMCLK is the period of the system clock (EPWMCLK) and OSHTWTH is the four control bits (value from 1 to 16)
Figure 20-40 shows the first and subsequent sustaining pulses and Table 20-12 gives the possible pulse width values for a EPWMCLK = 80MHz.
OSHTWTH (hex) | Pulse Width (ns) |
---|---|
0 | 100 |
1 | 200 |
2 | 300 |
3 | 400 |
4 | 500 |
5 | 600 |
6 | 700 |
7 | 800 |
8 | 900 |
9 | 1000 |
A | 1100 |
B | 1200 |
C | 1300 |
D | 1400 |
E | 1500 |
F | 1600 |