SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | DMA | HIC | CLA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|
Instance | Structure | |||||||
InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | YES | - | - | - | YES |
XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | YES | - | - | - | YES |
ClbInputXbarRegs | INPUT_XBAR_REGS | CLBINPUTXBAR_BASE | 0x0000_7960 | YES | - | - | - | YES |
EPwmXbarRegs | EPWM_XBAR_REGS | EPWMXBAR_BASE | 0x0000_7A00 | YES | - | - | - | YES |
ClbXbarRegs | CLB_XBAR_REGS | CLBXBAR_BASE | 0x0000_7A40 | YES | - | - | - | YES |
OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | YES | - | - | - | YES |
ClbOutputXbarRegs | OUTPUT_XBAR_REGS | CLBOUTPUTXBAR_BASE | 0x0000_7BC0 | YES | - | - | - | YES |