SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | DMA | HIC | CLA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|
Instance | Structure | |||||||
Clb1LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB1_LOGICCFG_BASE | 0x0000_3000 | YES | - | YES | YES | - |
Clb1LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB1_LOGICCTRL_BASE | 0x0000_3100 | YES | - | YES | YES | - |
Clb1DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB1_DATAEXCH_BASE | 0x0000_3180 | YES | - | YES | YES | - |
Clb2LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB2_LOGICCFG_BASE | 0x0000_3400 | YES | - | YES | YES | - |
Clb2LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB2_LOGICCTRL_BASE | 0x0000_3500 | YES | - | YES | YES | - |
Clb2DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB2_DATAEXCH_BASE | 0x0000_3580 | YES | - | YES | YES | - |
Clb3LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB3_LOGICCFG_BASE | 0x0000_3800 | YES | - | YES | YES | - |
Clb3LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB3_LOGICCTRL_BASE | 0x0000_3900 | YES | - | YES | YES | - |
Clb3DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB3_DATAEXCH_BASE | 0x0000_3980 | YES | - | YES | YES | - |
Clb4LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB4_LOGICCFG_BASE | 0x0000_3C00 | YES | - | YES | YES | - |
Clb4LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB4_LOGICCTRL_BASE | 0x0000_3D00 | YES | - | YES | YES | - |
Clb4DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB4_DATAEXCH_BASE | 0x0000_3D80 | YES | - | YES | YES | - |