SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The ROM revision and release date information is stored at the ROM locations specified in Table 4-53. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
Contents | Address |
---|---|
Revision Number | 0x003F 8044 |
Revision Date | 0x003F 8045 |
Build Number | 0x003F 8046 |