SPRUIW9C October 2021 – March 2024 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
Figure 14-3 shows the possible connections that can be made between the external host and the HIC module. Not all connections are available on all devices. Check the data sheet to determine the connections supported on your device.
Table 14-1 is a brief description of what each connection means.
Connection Group | Connection Name | Direction | Description |
---|---|---|---|
Address Lines | A[7:0] | Input | Address Lines Bit0 to Bit7 |
Data Lines | D[31:0] | Input/Output | Data Lines Bit0 to Bit31 |
Control Lines | nBE[3:0] | Input | Byte Enable Bit0 to Bit3 |
nCS | Input | Chip Select | |
nWE | Input | Write Enable | |
nOE/RnW | Input | Output Enable/Read not Write | |
BASESEL[2:0] | Input | Base Select Bit0 to Bit2 | |
Notification Lines | nRDY | Output | Ready/Wait |
D2HINT | Output | Device to Host Interrupt |