SPRUIY2 November   2024 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documentation from Texas Instruments
    3.     Glossary
    4.     Support Resources
    5.     Trademarks
  3. 1Architecture Overview
    1. 1.1 Introduction to the CPU
    2. 1.2 Data Type
    3. 1.3 C29x CPU System Architecture
      1. 1.3.1 Emulation Logic
      2. 1.3.2 CPU Interface Buses
    4. 1.4 Memory Map
  4. 2Central Processing Unit (CPU)
    1. 2.1 C29x CPU Architecture
      1. 2.1.1 Features
      2. 2.1.2 Block Diagram
    2. 2.2 CPU Registers
      1. 2.2.1 Addressing Registers (Ax/XAx)
      2. 2.2.2 Fixed-Point Registers (Dx/XDx)
      3. 2.2.3 Floating Point Register (Mx/XMx)
      4. 2.2.4 Program Counter (PC)
      5. 2.2.5 Return Program Counter (RPC)
      6. 2.2.6 Status Registers
        1. 2.2.6.1 Interrupt Status Register (ISTS)
        2. 2.2.6.2 Decode Phase Status Register (DSTS)
        3. 2.2.6.3 Execute Phase Status Register (ESTS)
    3. 2.3 Instruction Packing
      1. 2.3.1 Standalone Instructions and Restrictions
      2. 2.3.2 Instruction Timeout
    4. 2.4 Stacks
      1. 2.4.1 Software Stack
      2. 2.4.2 Protected Call Stack
      3. 2.4.3 Real Time Interrupt / NMI Stack
  5. 3Interrupts
    1. 3.1 CPU Interrupts Architecture Block Diagram
    2. 3.2 RESET, NMI, RTINT, and INT
      1. 3.2.1 RESET (CPU reset)
      2. 3.2.2 NMI (Non-Maskable Interrupt)
      3. 3.2.3 RTINT (Real Time Interrupt)
      4. 3.2.4 INT (Low-Priority Interrupt)
    3. 3.3 Conditions Blocking Interrupts
      1. 3.3.1 ATOMIC Counter
    4. 3.4 CPU Interrupt Control Registers
      1. 3.4.1 Interrupt Status Register (ISTS)
      2. 3.4.2 Decode Phase Status Register (DSTS)
      3. 3.4.3 Interrupt-Related Stack Registers
    5. 3.5 Interrupt Nesting
      1. 3.5.1 Interrupt Nesting Example Diagram
    6. 3.6 Security
      1. 3.6.1 Overview
      2. 3.6.2 LINK
      3. 3.6.3 STACK
      4. 3.6.4 ZONE
  6. 4Pipeline
    1. 4.1  Introduction
    2. 4.2  Decoupled Pipeline Phases
    3. 4.3  Dual Instruction Prefetch Buffers
    4. 4.4  Pipeline Advancement and Stalls
    5. 4.5  Pipeline Hazards and Protection Mechanisms
    6. 4.6  Register Updates and Corresponding Pipeline Phases
    7. 4.7  Register Reads and Writes During Normal Operation
    8. 4.8  D2 Read Protection
    9. 4.9  E1 Read Protection
    10. 4.10 WAW Protection
    11. 4.11 Protection During Interrupt
  7. 5Addressing Modes
    1. 5.1 Addressing Modes Overview
      1. 5.1.1 Documentation and Implementation
      2. 5.1.2 List of Addressing Mode Types
        1. 5.1.2.1 Additional Types of Addressing
      3. 5.1.3 Addressing Modes Summarized
    2. 5.2 Addressing Mode Fields
      1. 5.2.1 ADDR1 Field
      2. 5.2.2 ADDR2 Field
      3. 5.2.3 ADDR3 Field
      4. 5.2.4 DIRM Field
      5. 5.2.5 Additional Fields
    3. 5.3 Alignment and Pipeline Considerations
      1. 5.3.1 Alignment
      2. 5.3.2 Pipeline Considerations
    4. 5.4 Types of Addressing Modes
      1. 5.4.1 Direct Addressing
      2. 5.4.2 Pointer Addressing
        1. 5.4.2.1 Pointer Addressing with #Immediate Offset
        2. 5.4.2.2 Pointer Addressing with Pointer Offset
        3. 5.4.2.3 Pointer Addressing with #Immediate Increment/Decrement
        4. 5.4.2.4 Pointer Addressing with Pointer Increment/Decrement
      3. 5.4.3 Stack Addressing
        1. 5.4.3.1 Allocating and De-allocating Stack Space
      4. 5.4.4 Circular Addressing Instruction
      5. 5.4.5 Bit Reversed Addressing Instruction
  8. 6Safety and Security Unit (SSU)
    1. 6.1 SSU Overview
    2. 6.2 Links and Task Isolation
    3. 6.3 Sharing Data Outside Task Isolation Boundary
    4. 6.4 Protected Call and Return
  9. 7Emulation
    1. 7.1 Overview of Emulation Features
    2. 7.2 Debug Terminology
    3. 7.3 Debug Interface
    4. 7.4 Execution Control Mode
    5. 7.5 Breakpoints, Watchpoints, and Counters
      1. 7.5.1 Software Breakpoint
      2. 7.5.2 Hardware Debugging Resources
        1. 7.5.2.1 Hardware Breakpoint
        2. 7.5.2.2 Hardware Watchpoint
        3. 7.5.2.3 Benchmark Counters
      3. 7.5.3 PC Trace
  10. 8Revision History

E1 Read Protection

When Dx registers are written in E1 and any pending instruction scheduled to write Dx in E2 or E3 causes a pipeline protection stall. This is shown in Table 4-9.

Table 4-7 E1 Read Protection
Register Sources Pipeline Phase
D2 R1 R2 R3 E1 E2 E3 E4 E5 E6
Pipeline phase in register resource is read
Dx Yes Yes
Pipeline phase in register resource is written
Dx Yes Yes Yes

Dx Write Scheduled in E3 and Dx Read in E1 Phase of Pipeline is an example of Dx write scheduled in E3 and Dx is read in E1 phase of pipeline.

Dx Write Scheduled in E3 and Dx Read in E1 Phase of Pipeline

		CRC     D3, D2, D0, D1     ; CRC, 3 cycle instructon, Write in E3
		ST.32   *A3, D3            ; Store D3, Read in E1

Table 4-10 is the pipeline diagram for the sequence in Dx Write Scheduled in E3 and Dx Read in E1 Phase of Pipeline. ST.32 is held in D2 for 2 cycle such that ST.32 enters E1 phase of pipeline when D3 is updated with CRC. This makes sure of order execution.

Table 4-8 Pipeline Diagram Showing Example of E1 Read Protection
Cycle Pipeline Phase D0 Register
D2 R1 R2 R3 E1 E2 E3 E4 E5 E6
1 CRC
2 ST.32 CRC
3 ST.32 PROT CRC
4 ST.32 PROT PROT CRC
5 Instr 1 ST.32 PROT PROT CRC
6 Instr 2 Instr 1 ST.32 PROT PROT CRC D3=CRC
7 Instr 3 Instr 2 Instr 1 ST.32 PROT PROT CRC
8 Instr 4 Instr 3 Instr 2 Instr 1 ST.32 PROT PROT CRC
9 Instr 5 Instr 4 Instr 3 Instr 2 Instr 1 ST.32 PROT PROT