SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Bit Field Name | DriverLib Name | Base Address | Pipeline Protected | |
---|---|---|---|---|
Instance | Structure | |||
EPwm1Regs | EPWM_REGS | EPWM1_BASE | 0x0000_4000 | YES |
EPwm2Regs | EPWM_REGS | EPWM2_BASE | 0x0000_4100 | YES |
EPwm3Regs | EPWM_REGS | EPWM3_BASE | 0x0000_4200 | YES |
EPwm4Regs | EPWM_REGS | EPWM4_BASE | 0x0000_4300 | YES |
EPwm5Regs | EPWM_REGS | EPWM5_BASE | 0x0000_4400 | YES |
EPwm6Regs | EPWM_REGS | EPWM6_BASE | 0x0000_4500 | YES |
EPwm7Regs | EPWM_REGS | EPWM7_BASE | 0x0000_4600 | YES |