SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Table 4-218 lists the memory-mapped registers for the UID_REGS registers. All register offset addresses not listed in Table 4-218 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Write Protection | Section |
---|---|---|---|---|
0h | UID_PSRAND0 | UID Psuedo-random 160 bit number | Go | |
2h | UID_PSRAND1 | UID Psuedo-random 160 bit number | Go | |
4h | UID_PSRAND2 | UID Psuedo-random 160 bit number | Go | |
6h | UID_PSRAND3 | UID Psuedo-random 160 bit number | Go | |
8h | UID_PSRAND4 | UID Psuedo-random 160 bit number | Go | |
Ah | UID_UNIQUE0 | UID Unique 64 bit number | Go | |
Ch | UID_UNIQUE1 | UID Unique 64 bit number | Go | |
Eh | UID_CHECKSUM | UID Checksum | Go |
Complex bit access types are encoded to fit into small table cells. Table 4-219 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |
UID_PSRAND0 is shown in Figure 4-192 and described in Table 4-220.
Return to the Summary Table.
UID Psuedo-random 160 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RandomID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | RandomID | R | 0h | Psuedorandom portion of the UID Reset type: N/A |
UID_PSRAND1 is shown in Figure 4-193 and described in Table 4-221.
Return to the Summary Table.
UID Psuedo-random 160 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RandomID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | RandomID | R | 0h | Psuedorandom portion of the UID Reset type: N/A |
UID_PSRAND2 is shown in Figure 4-194 and described in Table 4-222.
Return to the Summary Table.
UID Psuedo-random 160 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RandomID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | RandomID | R | 0h | Psuedorandom portion of the UID Reset type: N/A |
UID_PSRAND3 is shown in Figure 4-195 and described in Table 4-223.
Return to the Summary Table.
UID Psuedo-random 160 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RandomID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | RandomID | R | 0h | Psuedorandom portion of the UID Reset type: N/A |
UID_PSRAND4 is shown in Figure 4-196 and described in Table 4-224.
Return to the Summary Table.
UID Psuedo-random 160 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RandomID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | RandomID | R | 0h | Psuedorandom portion of the UID Reset type: N/A |
UID_UNIQUE0 is shown in Figure 4-197 and described in Table 4-225.
Return to the Summary Table.
UID Unique 64 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UniqueID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | UniqueID | R | 0h | Unique portion of the UID. This identifier will be unique across all devices with the same PARTIDH. Reset type: N/A |
UID_UNIQUE1 is shown in Figure 4-198 and described in Table 4-226.
Return to the Summary Table.
UID Unique 64 bit number
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UniqueID | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | UniqueID | R | 0h | Unique portion of the UID. This identifier will be unique across all devices with the same PARTIDH. Reset type: N/A |
UID_CHECKSUM is shown in Figure 4-199 and described in Table 4-227.
Return to the Summary Table.
Fletcher checksum of UID_PSRAND and UID_UNIQUE registers
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Checksum | |||||||||||||||||||||||||||||||
R-0h | |||||||||||||||||||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-0 | Checksum | R | 0h | Fletcher checksum of UID_PSRANDx and UID_UINIQUE Reset type: N/A |