SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The CAN network physical layer consists of a two-wire differential bus, usually twisted pair, and provides a high level of interference immunity. An external CAN transceiver IC is needed to access the bus.
Figure 18-2 shows typical MCAN wiring. Table 18-1 describes the external signals of the MCAN module.
Module Signal | I/O | Description | Value at Reset |
---|---|---|---|
MCAN_RX | Input | Serial data input from external CAN transceiver. | HiZ |
MCAN_TX | Output | Serial data output to external CAN transceiver. | HiZ |