SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
This section details the GPIOs and boot option values used for boot mode set in the BOOT_DEF memory location located at Z1-OTP-BOOTDEF-LOW/ Z2-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH/ Z2-OTP-BOOTDEF-HIGH. Refer to Section 5.4.2 on how to configure BOOT_DEFx. When selecting a boot mode option, make sure to verify that the necessary pins are available in the pin mux options for the specific device package being used.
Default boot mode GPIO pins:
Guidelines on boot pin selection:
Option | BOOTDEF Value | SCITXDA GPIO | SCIRXDA GPIO | Package Supported |
---|---|---|---|---|
0 (default) | 0x01 | GPIO29 | GPIO28 | All |
1 | 0x21 | GPIO1 | GPIO0 | All |
2 | 0x41 | GPIO8 | GPIO9 | 48-QFN, 64-QFP, 80-QFP |
3 | 0x61 | GPIO7 | GPIO3 | All |
4 | 0x81 | GPIO16 | GPIO3 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
Option | BOOTDEF Value | CANTXA GPIO | CANRXA GPIO | Package Supported |
---|---|---|---|---|
0 (default) | 0x02 | GPIO7 | GPIO5 | All |
1 | 0x22 | GPIO32 | GPIO33 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
2 | 0x42 | GPIO2 | GPIO3 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
3 | 0x62 | GPIO13 | GPIO12 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
Option | BOOTDEFx Value | CANTXA GPIO | CANRXA GPIO | Package Supported |
---|---|---|---|---|
0 | 0x08 | GPIO1 | GPIO0 | All |
1 | 0x28 | GPIO4 | GPIO5 | 48-QFP-PHP, 48-QFN, 64-QFP, 80-QFP |
2 | 0x48 | GPIO13 | GPIO12 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
Option | BOOTDEF Value | SDAA GPIO | SCLA GPIO | Package Supported |
---|---|---|---|---|
0 | 0x07 | GPIO0 | GPIO1 | All |
1 | 0x27 | GPIO32 | GPIO33 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
2 | 0x47 | GPIO5 | GPIO4 | 48-QFP-PHP, 48-QFN, 64-QFP, 80-QFP |
Option | BOOTDEF Value | SPISIMOA | SPISOMIA | SPICLKA | SPISTEA | Package Supported |
---|---|---|---|---|---|---|
0 | 0x06 | GPIO7 | GPIO1 | GPIO3 | GPIO5 | All |
1 | 0x26 | GPIO16 | GPIO1 | GPIO3 | GPIO0 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
2 | 0x46 | GPIO8 | GPIO10 | GPIO9 | GPIO11 | 64-QFP, 80-QFP |
3 | 0x66 | GPIO16 | GPIO13 | GPIO12 | GPIO29 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
Option | BOOTDEF Value | D0-D7 GPIO | C28x (DSP) Control GPIO | Host Control GPIO | Package Supported |
---|---|---|---|---|---|
0 (default) | 0x00 | D0 - GPIO0 | GPIO224 | GPIO242 | All |
D1 - GPIO1 | |||||
D2 - GPIO3 | |||||
D3 - GPIO5 | |||||
D4 - GPIO7 | |||||
D5 - GPIO24 | |||||
D6 - GPIO28 | |||||
D7 - GPIO29 | |||||
1 | 0x20 | D0 - GPIO0 | GPIO12 | GPIO13 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
D1 - GPIO1 | |||||
D2 - GPIO2 | |||||
D3 - GPIO3 | |||||
D4 - GPIO5 | |||||
D5 - GPIO6 | |||||
D6 - GPIO7 | |||||
D7 - GPIO24 | |||||
2 | 0x40 | D0 - GPIO0 | GPIO16 | GPIO29 | 48-QFP, 48-QFN, 64-QFP, 80-QFP |
D1 - GPIO1 | |||||
D2 - GPIO2 | |||||
D3 - GPIO3 | |||||
D4 - GPIO5 | |||||
D5 - GPIO6 | |||||
D6 - GPIO7 | |||||
D7 - GPIO24 |