SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Memory-mapped registers in the System Control operate on INTOSC1 clock domain; hence, any CPU writes to these registers requires a delay between subsequent writes otherwise a second write can be lost. The application needs to take this into consideration and add a delay in terms of the number of NOP instructions after every write to these registers that are mentioned in Table 4-18. The formula to compute delay between subsequent writes:
Delay (in SYSCLK cycles) = 3 × (FSYSCLK ÷ FINTOSC1) + 9
For Example - For SYSCLK = 100MHz
Delay (in SYSCLK cycles) = 3 × (100MHz ÷ 10MHz) + 9 = 39 SYSCLK cycles
Registers requiring delay after every write |
---|
CLBCLKCTL |
PERCLKDIVSEL |
SYSCLKDIVSEL |
SYSPLLCTL1 |
SYSPLLMULT |
WDCR |
XCLKOUTDIVSEL |
XTALCR |
CLKSRCCTL1 |
CLKSRCCTL2 |
CLKSRCCTL3 |
CPU1TMR2CTL (TMR2CLKCTL) |