SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
On this device, the M0, M1, and LSx RAMs are dedicated to the CPU.
All these RAMs are highly configurable to achieve control for write access and fetch access from different masters. All dedicated RAMs are enabled with the ECC feature (both data and address) and shared RAMs are enabled with the parity feature (both data and address). Some of the dedicated memories are secure memory as well. Refer to Chapter 6 for more details. Each RAM has a controller that takes care of the access protection/security related checks and ECC/Parity features for that RAM. Figure 4-17 shows the configuration of these RAMs.