SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Building on the 4-bit fractional divider M (BRSR[27:24], the superfractional divider uses an additional 3-bit modulating value, illustrated in Table 23-9. The sync field (0x55), the identifier field, and the response field can all be seen as 8-bit data bytes flanked by a start bit and a stop bit. The bits with a 1 in the table have an additional VCLK period added to the Tbit. In LIN master mode, bit modulation applies to sync field + identifier field + response field. In LIN slave mode, bit modulation applies to identifier field + response field.
BRSR[30:28] | Start Bit | D[0] | D[1] | D[2] | D[3] | D[4] | D[5] | D[6] | D[7] | Stop Bit |
---|---|---|---|---|---|---|---|---|---|---|
0h | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
1h | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
2h | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 |
3h | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 0 |
4h | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
5h | 1 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 1 |
6h | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
7h | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
The baud rate varies over a LIN data field to average according to the BRSR[30:28] value by a d fraction of the peripheral internal clock: 0<d<1.
The instantaneous bit time is expressed in terms of TVCLK as follows:
For all P other than 0, and all M and d (0 or 1),
For P = 0, Tbit = 32TVCLK
The averaged bit time is expressed in terms of TVCLK as follows:
For all P other than 0, and all M and d (0 < d <1),
For P = 0, Tbit = 32TVCLK