SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
A Receive Byte message (Figure 20-4) consists of the device address, a single data byte, and an optional PEC byte. In automatic address acknowledge mode, the firmware receives a data request interrupt following reception of the slave address. The data byte to be sent to the master is stored into bits 7-0 of the PMBTXBUF register and Transmit Byte Count bits within the PMBSC register are set to a value of 1. If PEC processing is enabled, the Transmit PEC bit (bit 19) within the PMBSC register is set to 1, along with the Enable PEC bit (bit 15). The module automatically appends the calculated PEC byte at the completion of the message.