SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
For compatibility with LIN2.0 standard the following additional features are implemented over LIN1.3:
The LIN module covers the CPU performance-consuming features, defined in the LIN Specification Package Revision 1.3 and 2.0 by hardware. The Master Mode of LIN module is compatible with LIN 2.1 standard.