SPRUIY8 October   2024 F29H850TU , F29H859TU-Q1 , TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2C28 to C29 CPU Migration
    1. 2.1 Use Cases
    2. 2.2 Key Differences
    3. 2.3 Source Code Migration
      1. 2.3.1 C/C++ Source Code
        1. 2.3.1.1 Pragmas and Attributes
        2. 2.3.1.2 Macros
        3. 2.3.1.3 Intrinsics
        4. 2.3.1.4 Inline assembly
        5. 2.3.1.5 Keywords
        6. 2.3.1.6 Data Type Differences
        7. 2.3.1.7 Tooling support for Migration
      2. 2.3.2 Assembly Language Source Code
    4. 2.4 Toolchain Migration
      1. 2.4.1 Compiler
      2. 2.4.2 Linker
      3. 2.4.3 CCS Project Migration
  6. 3CLA to C29 CPU Migration
    1. 3.1 Use Cases
    2. 3.2 Key Differences
    3. 3.3 Source Code Migration
      1. 3.3.1 C/C++ Source Code
        1. 3.3.1.1 Data Type Differences
        2. 3.3.1.2 Migrating CLAmath.h Functions and Intrinsics
        3. 3.3.1.3 Migrating C28 and CLA to the Same C29 CPU
        4. 3.3.1.4 Migrating C28 and CLA to Different C29 CPUs
      2. 3.3.2 Assembly Language Source Code
    4. 3.4 Toolchain Migration
  7. 4References

Use Cases

This is applicable to users migrating from a C28+CLA device to a C29 device. In this context, the migration would be from the CLA to the C29.

Note:

This section is based on existing F29x devices which do not contain a CLA.