SPRUIY9B May 2021 – October 2023
This section describes the currently known issues on each EVM revision and applicable workarounds.
Issue Number | Issue Title | Issue Description |
---|---|---|
1 | LP8733x Max output Capacitance Spec Exceeded on LDO0 and LDO1 | Power supply design exceeds recommended Capacitance values. |
2 |
LP8733x Output Voltage of 0.9V exceeds AM64x VDDR_CORE max voltage spec of 0.895V |
Power supply design exceeds VDDR_CORE max voltage specification. |
3 | WLAN and SDIO Device Use | WLAN module and SDIO devices in general on MMC0 requires careful trace lengths to meet timing requirements of the SDIO device. MMC0 timing is optimized for eMMC devices. |
4 | LPDDR4 Data Rate Limitation in Stressful Conditions | Under certain benchmarking conditions at 1600MT/s can result in errors. |
5 | Junk Character on UART Console | Random junk characters are displaying in the UART console of CP2105 and XDS110 debugger in some boards. |
6 | Test power down signal is floating | 10K pull up resistor on TEST POWERDOWN signal of test automation header is missing. |
7 | uSD card boot not working | uSD boot cannot work on certain brand SD cards. |