SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|---|
Instance | Structure | ||||||||
UartaRegs, UartaWriteRegs | UART_REGS, UART_REGS_WRITE | UARTA_BASE, UARTAWRITE_BASE | 0x0006_A000 | YES | YES | - | YES | YES | YES |
UartbRegs, UartbWriteRegs | UART_REGS, UART_REGS_WRITE | UARTB_BASE, UARTBWRITE_BASE | 0x0006_A800 | YES | YES | - | YES | YES | YES |