SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|---|
Instance | Structure | ||||||||
DcsmZ1Regs | DCSM_Z1_REGS | DCSM_Z1_BASE | 0x0005_F000 | YES | - | - | YES | - | YES |
DcsmZ2Regs | DCSM_Z2_REGS | DCSM_Z2_BASE | 0x0005_F080 | YES | - | - | YES | - | YES |
DcsmCommonRegs | DCSM_COMMON_REGS | DCSMCOMMON_BASE | 0x0005_F0C0 | YES | - | - | YES | - | YES |
DcsmZ1OtpRegs | DCSM_Z1_OTP | DCSM_Z1OTP_BASE | 0x0007_8000 | YES | - | - | - | - | - |
DcsmZ2OtpRegs | DCSM_Z2_OTP | DCSM_Z2OTP_BASE | 0x0007_8200 | YES | - | - | - | - | - |