SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The CLB Output X-BAR has eight outputs that are routed to the GPIO module. CLB Output X-BAR architecture is identical to the architecture of the GPIO Output X-BAR. First, determine the signals that can be passed to the GPIO by referencing Table 16-8.
Mux | 0 | 0.1 | 0.2 | 0.3 |
---|---|---|---|---|
G0 | CLB1_OUT0 | CLB5_OUT0 | Reserved | OUTPUTXBAR1 |
G1 | CLB1_OUT1 | CLB5_OUT1 | Reserved | OUTPUTXBAR2 |
G2 | CLB1_OUT2 | CLB5_OUT2 | Reserved | Reserved |
G3 | CLB1_OUT3 | CLB5_OUT3 | Reserved | Reserved |
G4 | CLB1_OUT4 | CLB5_OUT4 | Reserved | Reserved |
G5 | CLB1_OUT5 | CLB5_OUT5 | Reserved | Reserved |
G6 | CLB1_OUT6 | CLB5_OUT6 | Reserved | Reserved |
G7 | CLB1_OUT7 | CLB5_OUT7 | Reserved | Reserved |
G8 | CLB2_OUT0 | CLB6_OUT0 | Reserved | OUTPUTXBAR3 |
G9 | CLB2_OUT1 | CLB6_OUT1 | Reserved | OUTPUTXBAR4 |
G10 | CLB2_OUT2 | CLB6_OUT2 | Reserved | Reserved |
G11 | CLB2_OUT3 | CLB6_OUT3 | Reserved | Reserved |
G12 | CLB2_OUT4 | CLB6_OUT4 | Reserved | Reserved |
G13 | CLB2_OUT5 | CLB6_OUT5 | Reserved | Reserved |
G14 | CLB2_OUT6 | CLB6_OUT6 | Reserved | Reserved |
G15 | CLB2_OUT7 | CLB6_OUT7 | Reserved | Reserved |
G16 | CLB3_OUT0 | Reserved | Reserved | OUTPUTXBAR5 |
G17 | CLB3_OUT1 | Reserved | Reserved | OUTPUTXBAR6 |
G18 | CLB3_OUT2 | Reserved | Reserved | Reserved |
G19 | CLB3_OUT3 | Reserved | Reserved | Reserved |
G20 | CLB3_OUT4 | Reserved | Reserved | Reserved |
G21 | CLB3_OUT5 | Reserved | Reserved | Reserved |
G22 | CLB3_OUT6 | Reserved | Reserved | Reserved |
G23 | CLB3_OUT7 | Reserved | Reserved | Reserved |
G24 | CLB4_OUT0 | Reserved | Reserved | OUTPUTXBAR7 |
G25 | CLB4_OUT1 | Reserved | Reserved | OUTPUTXBAR8 |
G26 | CLB4_OUT2 | Reserved | Reserved | Reserved |
G27 | CLB4_OUT3 | Reserved | Reserved | Reserved |
G28 | CLB4_OUT4 | Reserved | Reserved | Reserved |
G29 | CLB4_OUT5 | Reserved | Reserved | Reserved |
G30 | CLB4_OUT6 | Reserved | Reserved | EPG1OUT2 |
G31 | CLB4_OUT7 | Reserved | Reserved | EPG1OUT3 |