SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The XCMP complex waveform generator mode is available in the type 5 ePWM and is enabled when XCMPEN is set. The main feature of the XCMP mode is to generate multiple ePWM pulses, with high resolution edge placement if needed, within one ePWM period.
XCMP features include: