SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
CPU_CRC can only be kicked off by the CPU. However, CLA_CRC can be kicked off by the CPU or CLA. If BGCRC error severity is chosen as NMI, it is possible to handle the background test using the CLA and error response with the CPU. Once the controller for BGCRC is chosen, it is possible to prevent accesses from other controllers by using the system-level access protection configuration.