SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 18-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
Options | Configurability |
---|---|
Clock | Per module(1) |
Resolution | Per module(1) |
Signal mode | Per module |
Reference voltage source | Per module (external or internal)(2) |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module |
Burst Mode | Per module(1) |