SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
These RAM blocks can be used to share data between CPU1 and CPU2. Since these RAMs are used for interprocessor communication, the RAMs are also called IPC RAMs. The CPU MSGRAMs have CPU and DMA read and write access from the CPU subsystem, and has CPU and DMA read only access from the other subsystem.
This RAM has parity.