SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The Illegal Combo Logic (ICL) X-BAR and Minimum Dead-band (MINDB) X-BAR are used to route various EPWM signals and CLB outputs from to the Minimum Dead-band and Illegal Combination Logic sub-module of the EPWM. Both X-BARs are architecturally identical to the Input X-BAR, in the sense that only one input to each X-BAR can be routed to the output. The difference is the inputs to the X-BARs, which come from the EPWM and CLB modules rather than GPIOs. The inputs for each ICL X-BAR are listed in Table 16-3. The inputs for each MINDB X-BAR are listed in Table 16-4.
Input Selection | Input Selected |
---|---|
0 | EPWM1A_MINDB |
1 | EPWM1B_MINDB |
2 | EPWM2A_MINDB |
3 | EPWM2B_MINDB |
4 | EPWM3A_MINDB |
5 | EPWM3B_MINDB |
6 | EPWM4A_MINDB |
7 | EPWM4B_MINDB |
8 | EPWM5A_MINDB |
9 | EPWM5B_MINDB |
10 | EPWM6A_MINDB |
11 | EPWM6B_MINDB |
12 | EPWM7A_MINDB |
13 | EPWM7B_MINDB |
14 | EPWM8A_MINDB |
15 | EPWM8B_MINDB |
16 | EPWM9A_MINDB |
17 | EPWM9B_MINDB |
18 | EPWM10A_MINDB |
19 | EPWM10B_MINDB |
20 | EPWM11A_MINDB |
21 | EPWM11B_MINDB |
22 | EPWM12A_MINDB |
23 | EPWM12B_MINDB |
24 | EPWM13A_MINDB |
25 | EPWM13B_MINDB |
26 | EPWM14A_MINDB |
27 | EPWM14B_MINDB |
28 | EPWM15A_MINDB |
29 | EPWM15B_MINDB |
30 | EPWM16A_MINDB |
31 | EPWM16B_MINDB |
32 | EPWM17A_MINDB |
33 | EPWM17B_MINDB |
34 | EPWM18A_MINDB |
35 | EPWM18B_MINDB |
36 | CLB1_OUT4 |
37 | CLB1_OUT5 |
38 | CLB2_OUT4 |
39 | CLB2_OUT5 |
40 | CLB3_OUT4 |
41 | CLB3_OUT5 |
42 | CLB4_OUT4 |
43 | CLB4_OUT5 |
44 | CLB5_OUT4 |
45 | CLB5_OUT5 |
46 | CLB6_OUT4 |
47 | CLB6_OUT5 |
48-63 | Reserved |
Input Selection | Input Selected |
---|---|
0 | EPWM1A_DB_NO_HR |
1 | EPWM1B_DB_NO_HR |
2 | EPWM2A_DB_NO_HR |
3 | EPWM2B_DB_NO_HR |
4 | EPWM3A_DB_NO_HR |
5 | EPWM3B_DB_NO_HR |
6 | EPWM4A_DB_NO_HR |
7 | EPWM4B_DB_NO_HR |
8 | EPWM5A_DB_NO_HR |
9 | EPWM5B_DB_NO_HR |
10 | EPWM6A_DB_NO_HR |
11 | EPWM6B_DB_NO_HR |
12 | EPWM7A_DB_NO_HR |
13 | EPWM7B_DB_NO_HR |
14 | EPWM8A_DB_NO_HR |
15 | EPWM8B_DB_NO_HR |
16 | EPWM9A_DB_NO_HR |
17 | EPWM9B_DB_NO_HR |
18 | EPWM10A_DB_NO_HR |
19 | EPWM10B_DB_NO_HR |
20 | EPWM11A_DB_NO_HR |
21 | EPWM11B_DB_NO_HR |
22 | EPWM12A_DB_NO_HR |
23 | EPWM12B_DB_NO_HR |
24 | EPWM13A_DB_NO_HR |
25 | EPWM13B_DB_NO_HR |
26 | EPWM14A_DB_NO_HR |
27 | EPWM14B_DB_NO_HR |
28 | EPWM15A_DB_NO_HR |
29 | EPWM15B_DB_NO_HR |
30 | EPWM16A_DB_NO_HR |
31 | EPWM16B_DB_NO_HR |
32 | EPWM17A_DB_NO_HR |
33 | EPWM17B_DB_NO_HR |
34 | EPWM18A_DB_NO_HR |
35 | EPWM18B_DB_NO_HR |
36 | CLB1_OUT4 |
37 | CLB1_OUT5 |
38 | CLB2_OUT4 |
39 | CLB2_OUT5 |
40 | CLB3_OUT4 |
41 | CLB3_OUT5 |
42 | CLB4_OUT4 |
43 | CLB4_OUT5 |
44 | CLB5_OUT4 |
45 | CLB5_OUT5 |
46 | CLB6_OUT4 |
47 | CLB6_OUT5 |
48-63 | Reserved |