All trademarks are the property of their respective owners.
The TMDS64DC01EVM (AM64x EVM IO-Link and High Speed Expansion Board) and TMDS243DC01EVM (AM243x EVM High Speed Expansion Board) are add-on modules for the AM64x and AM243x EVMs. These boards include two sections: namely an IO-Link section supporting eight (8) IO-Link ports and a general purpose signal breakout section.
The AM64x version of this board enables both the IO-Link and general purpose breakout sections, while the AM243x version of this board only supports the general purpose breakout functionality.
Feature | TMDS64DC01EVM | TMDS243DC01EVM |
---|---|---|
IO-Link section | Yes | No (not populated) |
General purpose signal breakout section | Yes | Yes |
The general purpose breakout section provides test points to all IO signals included on the High Speed Expansion (HSE) connector from AM64x and AM243x EVM.
The IO-Link section enables development of PLC and Remote I/O IO-Link master applications by providing eight M12 IO-Link connectors to help build a universal and scalable IO-Link master. IO-Link (International Electrotechnical Commission [IEC] 61131-9) is an open standards protocol that addresses the need for intelligent control of small devices such as sensors and actuators. This standard provides low-speed point-to-point serial communication between a device and a master that normally serves as a gateway to a fieldbus and PLC. The intelligent link established enables ease of communication for data exchange, configuration, and diagnostics.
An unshielded three-wire cable as long as 20 meters, normally equipped with M12 connectors, establishes an IO-Link connection. Data rates range up to 230 kbps with a nonsynchronous minimum cycle time of 400 μs, +10%. Four operating modes support bidirectional input/output (I/O), digital input, digital output and deactivation. Security mechanisms and deterministic data delivery are not specified. A profile known as the IO Device Description (IODD) contains communication properties; device parameters; identification, process and diagnostic data; and information specifically about the device and manufacturer.
The many advantages of an IO-Link system include standardized wiring, increased data availability, remote monitoring and configuration, simple replacement of devices and advanced diagnostics. IO-Link permits factory managers to receive sensor updates and plan for upcoming maintenance or replacement. Swapping out a sensing or actuation unit that needs replacement and configuring a new one from the PLC through the IO-Link master eliminates manual setup and reduces downtime. Switching production remotely from one configuration to another without visiting the factory floor facilitates easier product customization. Factories can upgrade production lines readily to IO-Link, since it is backwards-compatible with existing standard I/O installations and cabling. Altogether, these capabilities result in reduced overall costs, more efficient processes, and greater machine availability.
The various TMDS64DC01EVM and TMDS243DC01EVM PCB design revisions and assembly variants are listed in the table below. Specific PCB revision is indicated in silkscreen on the PCB. Specific assembly variant is indicated with additional sticker label.
PCB Revision | Assembly Variant | Revision and Assembly Variant Description |
---|---|---|
PROC102E1 | 0011 | First prototype, early release version of the AM64x EVM IO-Link and High Speed Expansion Board. Implements both the breakout and IO-Link sections of the board. |
PROC102E1 | 002 | First prototype, early release version of the AM243x EVM High Speed Expansion Board. Implements only the breakout section of the board. |
PROC102A | 0011 | First production release of the AM64x EVM IO-Link and High Speed Expansion Board. Implements both the breakout and IO-Link sections of the board. |
PROC102A | 002 | First production release of the AM243x EVM High Speed Expansion Board. Implements only the breakout section of the board. |