SPRUJ09D March 2022 – September 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
The AM263x Control Card is powered from a 5 V, 3 A USB type-C input or from a 5 V, 3 A HSEC connection supplied by the docking station. The following sections describe the power distribution network topology that supply the AM263x Control Card, supporting components and the reference voltages.
Power supplies that are compatible with the AM263x Control Card:
Power supplies that are NOT compatible with the AM263x Control Card: