SPRUJ09D March   2022  – September 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 2.1 Sitara MCU+ Academy
    2. 2.2 If You Need Assistance
    3. 2.3 Important Usage Notes
  5. 2Control Card Overview
    1. 3.1 Kit Contents
    2. 3.2 Key Features
    3. 3.3 Component Identification
    4. 3.4 HSEC 180-pin Control Card Docking Station
    5. 3.5 Compliance
  6. 3Board Setup
    1. 4.1 Power Requirements
      1. 4.1.1 Power Input Using USB Type-C Connector
      2. 4.1.2 Power Status LEDs
      3. 4.1.3 Power Tree
      4. 4.1.4 Power Sequence
    2. 4.2 Push Buttons
    3. 4.3 Boot Mode Selection
    4. 4.4 JTAG Path Selection
  7. 4Hardware Description
    1. 5.1  Functional Block Diagram
    2. 5.2  GPIO Mapping
    3. 5.3  Reset
    4. 5.4  Clock
    5. 5.5  Memory Interface
      1. 5.5.1 QSPI
      2. 5.5.2 Board ID EEPROM
    6. 5.6  Ethernet Interface
      1. 5.6.1 RGMII
      2. 5.6.2 PRU-ICSS
      3. 5.6.3 LED Indication in RJ45 Connector
    7. 5.7  I2C
    8. 5.8  Industrial Application LEDs
    9. 5.9  SPI
    10. 5.10 UART
    11. 5.11 MCAN
    12. 5.12 FSI
    13. 5.13 JTAG
    14. 5.14 Test Automation Header
    15. 5.15 LIN
    16. 5.16 MMC
    17. 5.17 ADC and DAC
    18. 5.18 HSEC Pinout and Pinmux Mapping
  8. 5References
    1. 6.1 References
    2. 6.2 Other TI Components Used in This Design
  9.   Revision History
  10.   A E2 Design Changes
  11.   B E1 HSEC Pinout Table

Key Features

The AM263x Control Card has the following features:

  • PCB dimensions: 105.76 mm width by 82.81 mm length + 6.17 mm length of HSEC interface
  • Powered through 5V, 3A USB type-C input
  • Three RJ45 ethernet ports capable of 1 Gb or 100Mb speeds
  • On-board XDS110 debug probe
  • Three push buttons:
    • PORz
    • User interrupt
    • RESETz
  • LEDs for:
    • Power status
    • User testing
    • Ethernet connection
    • I2C driven array
  • CAN connectivity with on-board CAN transceiver
  • Dedicated FSI connector
  • TI Test Automation Header
  • MMC interface to micro SD card connector
  • 180 pin HSEC interface for rapid prototyping
  • On-board memory
    • 128 MB QSPI Flash
    • 1 MB I2C EEPROM