SPRUJ10D May   2022  – September 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 2.1 Sitara MCU+ Academy
    2. 2.2 If You Need Assistance
    3. 2.3 Important Usage Notes
  5. 2Kit Overview
    1. 3.1 Kit Contents
    2. 3.2 Key Features
    3. 3.3 Component Identification
    4. 3.4 BoosterPacks
    5. 3.5 Compliance
    6. 3.6 Security
  6. 3Board Setup
    1. 4.1 Power Requirements
      1. 4.1.1 Power Input Using USB Type-C Connector
      2. 4.1.2 Power Status LEDs
      3. 4.1.3 Power Tree
    2. 4.2 Push Buttons
    3. 4.3 Boot Mode Selection
  7. 4Hardware Description
    1. 5.1  Functional Block Diagram
    2. 5.2  GPIO Mapping
    3. 5.3  Reset
    4. 5.4  Clock
    5. 5.5  Memory Interface
      1. 5.5.1 QSPI
      2. 5.5.2 Board ID EEPROM
    6. 5.6  Ethernet Interface
      1. 5.6.1 Ethernet PHY #1 - CPSW RGMII/ICSSM
      2. 5.6.2 Ethernet PHY #2 - CPSW RGMII/ICSSM
      3. 5.6.3 LED Indication in RJ45 Connector
    7. 5.7  I2C
    8. 5.8  Industrial Application LEDs
    9. 5.9  SPI
    10. 5.10 UART
    11. 5.11 MCAN
    12. 5.12 FSI
    13. 5.13 JTAG
    14. 5.14 Test Automation Header
    15. 5.15 LIN
    16. 5.16 MMC
    17. 5.17 ADC and DAC
    18. 5.18 EQEP and SDFM
    19. 5.19 EPWM
    20. 5.20 BoosterPack Headers
    21. 5.21 Pinmux Mapping
  8. 5References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 6Revision History

LIN

The AM263x LaunchPad supports Local Interconnect Network communication with two LIN instances mapped to the BoosterPack header.

Note: The AM263x does not have an on-board LIN Transceiver

GUID-20220502-SS0I-NS2J-53XR-QJMLWRHQ8Z8R-low.png Figure 4-18 LIN Instances to BoosterPack Header

Both LIN instances are mapped to the alternate BoosterPack function 2:1 Mux. The alternate BoosterPack function mux also has mappings for ADC inputs and PRU0 GPIO signals.

Table 4-13 LIN 2:1 Mux
GPIO_64 GPIO_63 Function of 2:1 Mux Signals to BP Header
HIGH LOW Port A ↔ Port B LIN2TX/RX, ADC4_AIN1, ADC0_AIN2
HIGH HIGH Port A ↔ Port C PRU GPIO11/9, LIN1TX/RX
LOW LOW Port A ↔ Port B LIN2TX/RX, ADC4_AIN1, ADC0_AIN2
LOW HIGH Port A ↔ Port C NC, NC, LIN1 TX/RX