SPRUJ10D May   2022  – September 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 2.1 Sitara MCU+ Academy
    2. 2.2 If You Need Assistance
    3. 2.3 Important Usage Notes
  5. 2Kit Overview
    1. 3.1 Kit Contents
    2. 3.2 Key Features
    3. 3.3 Component Identification
    4. 3.4 BoosterPacks
    5. 3.5 Compliance
    6. 3.6 Security
  6. 3Board Setup
    1. 4.1 Power Requirements
      1. 4.1.1 Power Input Using USB Type-C Connector
      2. 4.1.2 Power Status LEDs
      3. 4.1.3 Power Tree
    2. 4.2 Push Buttons
    3. 4.3 Boot Mode Selection
  7. 4Hardware Description
    1. 5.1  Functional Block Diagram
    2. 5.2  GPIO Mapping
    3. 5.3  Reset
    4. 5.4  Clock
    5. 5.5  Memory Interface
      1. 5.5.1 QSPI
      2. 5.5.2 Board ID EEPROM
    6. 5.6  Ethernet Interface
      1. 5.6.1 Ethernet PHY #1 - CPSW RGMII/ICSSM
      2. 5.6.2 Ethernet PHY #2 - CPSW RGMII/ICSSM
      3. 5.6.3 LED Indication in RJ45 Connector
    7. 5.7  I2C
    8. 5.8  Industrial Application LEDs
    9. 5.9  SPI
    10. 5.10 UART
    11. 5.11 MCAN
    12. 5.12 FSI
    13. 5.13 JTAG
    14. 5.14 Test Automation Header
    15. 5.15 LIN
    16. 5.16 MMC
    17. 5.17 ADC and DAC
    18. 5.18 EQEP and SDFM
    19. 5.19 EPWM
    20. 5.20 BoosterPack Headers
    21. 5.21 Pinmux Mapping
  8. 5References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 6Revision History

Important Usage Notes

GUID-20220504-SS0I-BHPH-FX5W-MRWGNGKCLCQH-low.png

Note: The AM263x LaunchPad requires a 5 V, 3A power supply in order to function. While a USB type-C cable is included, A 5 V, 3A power supply is not included in the kit and must be ordered separately. The Belkin USB-C Wall Charger is known to work with the LaunchPad and supplied type-C cable. For more information on power requirements refer to Power Requirements . If there is an insufficient power input then the red LED (DS1) will glow. For more information on power status LEDs refer to Power Status LEDs.
Note: External Power Supply or Power Accessory Requirements:
  • Nominal output voltage: 5VDC
  • Max output current: 3000 mA
  • Power Delivery
Note: TI recommends using an external power supply or accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE,CCC,PSE, etc.

GUID-20220722-SS0I-XJ22-PG94-QFHRTV82WHXK-low.png
The "M1" sticker represents series termination resistor values of 33 Ω for both MDIO signals. If no "M1" sticker is present, then the series termination resistor values are 0 Ω. For increased MDIO signal reliability, TI recommends to have 33 Ω series termination resistors on the AM263x LaunchPad.
Figure 1-1 MDIO M1 Sticker