The AM243x LaunchPad™ development kit is a simple and inexpensive hardware evaluation module (EVM) for the Texas Intruments Sitara™ AM243x series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM243x MCUs with on-board emulation for programming and debugging as well as buttons and LEDs for a simple user interface. The LaunchPad also features two independent BoosterPack XL expansion connectors, on-board Controller Area Network (CAN) transciever, two RJ45 Ethernet ports, and an on-board XDS110 debug probe.
LaunchPad™, Sitara™, and E2E™ are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.