SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The SHA/MD5 module can run the SHA-1, SHA-224, SHA-256, SHA-384, SHA-512 and MD5 algorithms, depending on the value of the ALGORITHM bit field in the SHA Mode (S_MODE/ S_HASH512_MODE) register. See Table 7-134.
ALGORITHM [2:0] Field of S_HASH512_MODE Register | Description |
---|---|
000 | MD5 algorithm selected |
010 | SHA-1 algorithm selected |
100 | SHA-224 algorithm selected |
110 | SHA-256 algorithm selected |
001 | SHA-384 algorithm selected |
011 | SHA-512 algorithm selected |