SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Table 13-61 lists the transmit-only procedure using the polling method.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the channel according to the mode. | See Table 13-33. | |
Start the channel. | MCSPI_CHCTRL_0/1/2/3[0] EN | 1 |
Write the transmitter register with data. | MCSPI_TX_0/1/2/3 | 0x- |
Wait until end of transfer? | MCSPI_CHSTAT_0/1/2/3[2] EOT | =1 |
Stop the channel. | MCSPI_CHCTRL_0/1/2/3[0] EN | 0 |