SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Switch to register configuration mode B | see Table 13-98 | 0x7 |
Enable access to UART_IER_UART[7-4] | UART_EFR[4] ENHANCED_EN | 1 |
Switch register operational mode | see Table 13-98 | |
Set the desired interrupt configuration (0: Disable the interrupt; 1: Enable the interrupt) | UART_IER_UART[7] CTS_IT | 0x- |
UART_IER_UART[6] RTS_IT | ||
UART_IER_UART[5] XOFF_IT | ||
UART_IER_UART[4] SLEEP_MODE | ||
UART_IER_UART[3] MODEM_STS_IT | ||
UART_IER_UART[2] LINE_STS_IT | ||
UART_IER_UART[1] THR_IT | ||
UART_IER_UART[0] RHR_IT |