SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This section mainly describes the so-called complex commands. These commands implement major parts of the RSA, ECDSA and [EC]DH public key algorithms, in particular modular exponentiation and modular inversion respectively point addition and multiplication on elliptic curves. In fact, for prime fields, ECDSA signature generation and verification is supported via a single command. For detailed information on the mentioned public key algorithms, the following standards are recommended: [RSA-PKCS1] (for RSA), [FIPS 186-3] (for RSA, DSA, and ECDSA) and [SP 800-56B] (for DH and ECDH).