SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
There are four temperature sensors on the device die. Each sensor is associated with one voltage domain and is also a part of a VBGAPTS cell. The VBGAPTS cell integrates bandgap voltage reference, temperature sensor with ADC and thermal comparator shutdown. The 7-bit ADC produces a digital output, respective to the temperature measured on the SoC (PTAT or CTAT). Figure 6-14 shows the Thermal Management Functional Block Diagram.