SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
EQEP Memory Map Summary lists the registers with the memory locations, sizes, and reset values.
Register Name | Offset | Size (Bits) | Reset | Register Description |
---|---|---|---|---|
QPOSCNT | 0x00 | 32 | 0x00 | eQEP Position Counter |
QPOSINIT | 0x04 | 32 | 0x00 | eQEP Position Counter Init |
QPOSMAX | 0x08 | 32 | 0x00 | eQEP Maximum Position Count |
QPOSCMP | 0x0C | 32 | 0x00 | eQEP Position Compare |
QPOSILAT | 0x10 | 32 | 0x00 | eQEP Index Position Latch |
QPOSSLAT | 0x14 | 32 | 0x00 | eQEP Strobe Position Latch |
QPOSLAT | 0x18 | 32 | 0x00 | eQEP Position Latch |
QUTMR | 0x1C | 32 | 0x00 | QEP Unit Timer |
QUPRD | 0x20 | 32 | 0x00 | QEP Unit Period |
QWDTMR | 0x24 | 16 | 0x00 | QEP Watchdog Timer |
QWDPRD | 0x26 | 16 | 0x00 | QEP Watchdog Period |
QDECCTL | 0x28 | 16 | 0x00 | Quadrature Decoder Control |
QEPCTL | 0x2A | 16 | 0x00 | QEP Control |
QCAPCTL | 0x2C | 16 | 0x00 | Quadrature Capture Control |
QPOSCTL | 0x2E | 16 | 0x00 | Position Compare Control |
QEINT | 0x30 | 16 | 0x00 | QEP Interrupt Control |
QFLG | 0x32 | 16 | 0x00 | QEP Interrupt Flag |
QCLR | 0x34 | 16 | 0x00 | QEP Interrupt Clear |
QFRC | 0x36 | 16 | 0x00 | QEP Interrupt Force |
QEPSTS | 0x38 | 16 | 0x80 | QEP Status |
QCTMR | 0x3A | 16 | 0x00 | QEP Capture Timer |
QCPRD | 0x3C | 16 | 0x00 | QEP Capture Period |
QCTMRLAT | 0x3E | 16 | 0x00 | QEP Capture Latch |
QCPRDLAT | 0x40 | 16 | 0x00 | QEP Capture Period Latch |
REV | 0x60 | 32 | 0x11 | QEP Revision Number |
QEPSTROBESEL | 0x64 | 32 | 0x00 | QEP Strobe Select Register |
QMACTRL | 0x68 | 32 | 0x00 | QMA Control Register |
QEPSRCSEL | 0x6C | 32 | 0x00 | QEP Source Select Register |