SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Modules | Both Core | Both Core | Both Core | Single Core | Single Core |
Device POR | Device WARM RSTn | Cluster RSTn1 | GRSTn2 | LRSTn3 | |
R5F CPU | Yes | Yes | Yes | Yes | Yes |
VIM | Yes | Yes | Yes | Yes | No |
TCM Logic | Yes | Yes | Yes | Yes | No |
VIM RAM | No | No | No | No | No |
TCM RAM | No | No | No | No | No |
1Cluster RSTn is the reset for R5SSx by the RESET FSM using MSS_CTRL.R5SSx_CONTROL_RESET_FSM_TRIGGER
2GRSTn is the reset for CORE0/1 and CORE0/1_VIM using MSS_RCM::R5SSx_CORE0/1_GRST_CTRL
3LRSTn is the reset for CORE0/1 only using MSS_RCM::R5SSx_CORE0/1_LRST_CTRL