SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This section provides background information regarding the multiplication operation of the GF2m Engine. This section mainly applies when the GF2m Engine is directly controlled via the Host interface. When controlling the PKA module via the recommended Sequencer controlled operations, these aspects are taken care of in firmware.