SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Module Instance | Device Allocation | Interconnect |
---|---|---|
TOP_CTRL | ✔ | VBUSP CORE Interconnect |
Clocks | ||||
---|---|---|---|---|
Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
TOP_CTRL | CLK | SYSCLK | TOP_RCM | Functional and Interface Clock |
TOP_CTRL | RCCLK | RCCLK10M | TOP_RCM | POK Filter clock |
TOP_CTRL | TEMPSENSE_32K_CLK | XTAL_TEMPSENSE_32K_CLK | TOP_RCM | Thermal Manager clock |
Resets | ||||
---|---|---|---|---|
Module Instance | Module Input | Source Signal | Source | Description |
TOP_CTRL | RST | SYSRESET | TOP_RCM | TOP_CTRL Reset |
TOP_CTRL | TSENSE_RESET | TSENSE_RESET | MSS_RCM | Thermal Manager Reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Type | Description |
---|---|---|---|---|---|
TOP_CTRL | MMR_ACCESS_ERR_RD | TOP_CTRL_RD_ACCESS_ERR | MSS_CTRL | Level |
Read Access Error Interrupt indicating protection, addressing, or lock violation |
MMR_ACCESS_ERR_WR | TOP_CTRL_WR_ACCESS_ERR |
Write Access Error Interrupt indicating protection, addressing, or lock violation |
|||
THRHLD_HIGH_INTR (INTR_TSENSE_H) | R5SS*_CORE*_INTR_IN_133 | R5SS*_CORE*_VIM | Temperature High Threshold Interrupt | ||
THRHLD_LOW_INTR (INTR_TSENSE_L) | R5SS*_CORE*_INTR_IN_134 | Temperature Low threshold Interrupt |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Type | Description |
---|---|---|---|---|---|
TOP_CTRL | VMON_ERR_H | ESM_LVL_EVENT_41 | ESM | Level | POK Voltage monitor error high interrupt |
VMON_ERR_L | ESM_LVL_EVENT_42 | POK Voltage monitor error low interrupt |