SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Trigger Input Bit | Source | Comments |
---|---|---|
[7] | Muxed VIM Interrupt sources |
A mux selects which of the VIM interrupt event is routed as Trigger MSS_CTRL. R5SS*_CTI_TRIG_SEL.TRIG*[7:0] bits control the mux. |
[6] | ETM: ETMTRIGGER |
ETM managed Trigger. Generated internal to Cortex R5 Susbsystem |
[5] | CORE:COMMTX |
Communications channel transmit. Generated internal to Cortex R5 Susbsystem |
[4] | CORE:COMMRX |
Communications channel receive. Generated internal to Cortex R5 Susbsystem |
[3] | ETM:ETMEXTOUT[1] |
ETM managed External Output Event 1. Generated internal to Cortex R5 Susbsystem |
[2] | ETM:ETMEXTOUT[0] |
ETM managed External Output Event 0. Generated internal to Cortex R5 Susbsystem |
[1] | CORE: PMUIRQ |
Interrupt request from performance monitoring unit. Generated internal to Cortex R5 Subsystem |
[0] | CORE: DBGTRIGGER |
CPU is entering the debug state (halted). Generated internal to Cortex R5 Susbsystem |
Trigger Output Bit | Destination | Comments |
---|---|---|
[7] | CORE:DBGRESTART |
External restart request |
[6] | Not Used | |
[5] | Not Used | |
[4] | Not Used | |
[3] | VIM :CTI Interrupt | VIM Interrupt |
[2] | ETM:EXTIN[1] |
ETM External Input 1 |
[1] | ETM:EXTIN[0] |
ETM External Input 0 |
[0] | CORE: EDBGRQ |
External debug request |